Oil level gauges, Form A, without thermometer, Steel (28000) (Part Numbers)

Oil level gauges, Form A, without thermometer, Steel (28000)
· Application sectors: machine, container and vehicle construction

· High mechanical strength

· Ageing resistant

· Temperature resistant to 100°C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
28000-107610
28000-107612
28000-112710
28000-112712
28000-125412
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
D1=Thread H=Height
(mm)
H1
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)

16.93 €

1 4 Days 31M1024.520107763937

16.93 €

1 4 Days 31M1224.520107763937

22.55 €

1 4 Days 31M1024.5201561279080

22.55 €

1 4 Days 31M1224.5201561279080

45.20 €

1 4 Days 34M123317286254200178

Loading...

  1. 1

Basic information

Main material Steel Form A Number of fastening screws 2

Tech Support