Manufacturer part number: 06014-11180424
Brand: NORELEM
Price: 4.22 €
Delivery time: 4 Days
D=thread (M): 4
D1=Outside diameter: 18 mm
D3: 11 mm
H=Height: 13 mm
K: 8 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06014-11180424
Main material | Thermoplastic | Component material | Steel | Surface finish component | blue-passivated |
---|---|---|---|---|---|
Main colour | graphite black RAL 9011 |
This page is Antistatic plastic knurled nuts (06014), part number 06014-11180424.
You can find the detail information about specifications and dimensions on part number 06014-11180424.
Configure
Part Number |
---|
06014-11200524 |
06014-11250624 |
06014-11320824 |
06014-11401024 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=thread (M) | D1=Outside diameter (mm) | D3 (mm) | H=Height (mm) | K (mm) | T=thread depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|
4.57 € | 1 | 4 Days | 5 | 20 | 13.6 | 15 | 9 | 10 | ||
5.00 € | 1 | 4 Days | 6 | 25 | 14 | 17 | 10 | 10 | ||
5.75 € | 1 | 4 Days | 8 | 32 | 18 | 22 | 13 | 14 | ||
6.27 € | 1 | 4 Days | 10 | 40 | 19 | 25 | 14 | 14 |