Thrust pads with retaining pin (K1916) (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1916.06
K1916.08
K1916.10
K1916.12
K1916.14
K1916.16
K1916.20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Plate diameter
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
H
(mm)
H1
(mm)
L
(mm)
P
(mm)
P1
(mm)
Weight
(kg)

2.68 €

1 4 Days 124.6102572.5341.60.0061

2.60 €

1 4 Days 166.11227943.5520.0111

3.09 €

1 4 Days 208.115281154.672.70.0191

3.65 €

1 4 Days 258.1182101364.672.70.0346

5.19 €

1 4 Days 28-202.5101465.77.52.50.0440

5.58 €

1 4 Days 3212.1222.5141576.77.52.50.0608

7.96 €

1 4 Days 4015.6282.5181698.3830.1072

Loading...

  1. 1

Basic information

Main material Free-cutting steel Surface finish body case-hardened and black oxidized Version 1 with locking pin
Item Thrust Pad RoHS true

Tech Support