Steel telescopic slides for side mounting, full extension, load capacity up to 68 kg (K2087) (K2087.0400)

Steel telescopic slides for side mounting, full extension, load capacity up to 68 kg (K2087) K2087.0400

Product Details:

Manufacturer part number: K2087.0400

Brand: KIPP

Price: 62.17

Delivery time: 4 Days


Technical Data:

A1: 128 mm

A2: 192 mm

A3: 320 mm

A4: - mm

A5: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2087.0400

Part Number
K2087.0400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
A6
(mm)
A7
(mm)
A8
(mm)
L=Length
(mm)
Travel S
(mm)
Weight
(kg)

62.17 €

1 4 Days 128192320--128288-4004001.7600

Loading...

  1. 1

Basic information

Main material steel Surface finish body galvanised Assembly side mounting
A(mm) 35 B=Width(mm) 12.7 H=Height(mm) 51
Version 1 full extension Item Telescopic Rail Product type Standard
Packaging type 1 unit = 1 pair Fp=Load capacity/pair 50,000 cycles(kg) 68 PL Edelstahl false

This page is Steel telescopic slides for side mounting, full extension, load capacity up to 68 kg (K2087), part number K2087.0400.
You can find the detail information about specifications and dimensions on part number K2087.0400.

Variation of this product

Part Number
K2087.0250
K2087.0300
K2087.0350
K2087.0450
K2087.0500
K2087.0550
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
A6
(mm)
A7
(mm)
A8
(mm)
L=Length
(mm)
Travel S
(mm)
Weight
(kg)

57.89 €

1 4 Days -96160--160--2502501.0700

59.19 €

1 4 Days -96224--192--3003001.3000

60.35 €

1 4 Days 128256---96256-3503501.5200

63.47 €

1 4 Days 128256352--160352-4504502.0000

65.08 €

1 4 Days 128224288416-192384-5005002.2100

67.60 €

1 4 Days 128224352448-192448-5505502.4400

Tech Support