Catch plate, Form A (K0052)

Catch plate, Form A (K0052)
· Steel or stainless steel

· Can be screwed on

· Vibration proof

· Can be riveted

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0052.91851201

Part Number
K0052.91851201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.81 €

1 4 Days

Loading...

  1. 1

Basic information

Main material steel Form A Version 1 for latch
Version 2 screw on L=Length(mm) 120 Item Catch Plate
for Art. No. K0052 Surface finish body galvanised and passivated Product type heavy-duty version
Weight(kg) 0.1764 RoHS true

This page is Catch plate, Form A (K0052), part number K0052.91851201.
You can find the detail information about specifications and dimensions on part number K0052.91851201.

Tech Support