Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0274.130005X20 |
K0274.130006X20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=thread (mm) | |
---|---|---|---|---|---|
8.04 € | 1 | 4 Days | M5 | ||
8.23 € | 1 | 4 Days | M6 |
Loading...
Main material(mm) | polyamide | Component material(mm) | stainless steel | Surface finish component(mm) | bright |
---|---|---|---|---|---|
Main colour(mm) | ultramarine RAL 5002 | Form(mm) | L | Form-Type(mm) | with external thread |
A=Handle length(mm) | 28 | B=Width(mm) | 13 | D2(mm) | 12 |
H=Height(mm) | 15 | L=thread length(mm) | 20 | Version 1 | visually detectable |
Version 2 | Miniwing | Item | Wing Grip | Thread type | external thread |
H1(mm) | 13.3 | H2(mm) | 2.3 | Steel code component | 1.4404 |
Approval / Certification | FDA + EU10/2011 | Weight | 0.0250 | PL Edelstahl | true |
RoHS | true |