Pull handles biopolymer (K0190) (K0190.100940690)

Pull handles biopolymer (K0190) K0190.100940690

Product Details:

Manufacturer part number: K0190.100940690

Brand: KIPP

Price: 3.54

Delivery time: 4 Days


Technical Data:

Main colour: black grey RAL 7021

A=Hole spacing: 94 mm

D=Fastening hole: 6.6 mm

L=Length: 109 mm

Load capacity: 1000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0190.100940690

Part Number
K0190.100940690
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour A=Hole spacing
(mm)
D=Fastening hole
(mm)
L=Length
(mm)
Load capacity
(N)
Weight
(kg)
B
(mm)
C
(mm)
H
(mm)
L1
(mm)
SW
(mm)
T
(mm)
T1
(mm)

3.54 €

1 4 Days black grey RAL 7021946.610910000.0210218367610136

Loading...

  1. 1

Basic information

Main material Polyamide Assembly possible from both sides Item Pull Handle
PL Edelstahl false RoHS true

This page is Pull handles biopolymer (K0190), part number K0190.100940690.
You can find the detail information about specifications and dimensions on part number K0190.100940690.

Variation of this product

Part Number
K0190.1009406143
K0190.1011708143
K0190.101170890
K0190.1013208143
K0190.101320890
K0190.1015008143
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main colour A=Hole spacing
(mm)
D=Fastening hole
(mm)
L=Length
(mm)
Load capacity
(N)
Weight
(kg)
B
(mm)
C
(mm)
H
(mm)
L1
(mm)
SW
(mm)
T
(mm)
T1
(mm)

2.52 €

1 4 Days natural beech946.61095000.0210218367610136

2.92 €

1 4 Days natural beech11791368000.03132610419413158

4.09 €

1 4 Days black grey RAL 7021117913615000.03142610419413158

4.63 €

1 4 Days natural beech13291548000.034027114411213168

6.51 €

1 4 Days black grey RAL 7021132915415000.034027114411213168

4.66 €

1 4 Days natural beech15091728000.039027114413213168

Tech Support