Handwheels sheet Stainless Steel, Form A, 3-spoke (K1876)

Handwheels sheet Stainless Steel, Form A, 3-spoke (K1876)
Material:
Stainless steel 1.4404.
Version:
matt blasted.
Note:

Hub welded.

Form A: 3-spoke
Form B: 4-spoke
Form C: 5-spoke

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1876.0125X12
K1876.0125X14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2=Fastening hole
(mm)

37.19 €

1 4 Days 12H9

37.19 €

1 4 Days 14H9

Loading...

  1. 1

Basic information

Main material stainless steel A4 Surface finish body matt blasted Form A
Form-Type 3-spoke D1=Outside diameter(mm) 125 D3(mm) 30
L1(mm) 18 L2(mm) 18 L3=height(mm) 29
Number of spokes 3 Item Handwheel S=Thickness(mm) 1.5
Steel code 1.4404 Weight(kg) 0.2860

Tech Support