Hinges Aluminium (K0580) (K0580.352020)

Hinges Aluminium (K0580) K0580.352020

Product Details:

Manufacturer part number: K0580.352020

Brand: KIPP

Price: 15.47

Delivery time: 4 Days


Technical Data:

A=Length: 72 mm

A1=Hole spacing left: 20 mm

A2=Hole spacing right: 20 mm

A3=Wing length left: 36 mm

A4=Wing length right: 36 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0580.352020

Part Number
K0580.352020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Length
(mm)
A1=Hole spacing left
(mm)
A2=Hole spacing right
(mm)
A3=Wing length left
(mm)
A4=Wing length right
(mm)
F1
(N)
F2
(N)
Weight
(kg)

15.47 €

1 4 Days 72202036363252250.0667

Loading...

  1. 1

Basic information

B=Width(mm) 48 Main material Aluminium Surface finish body powder-coated
Kind of fastening fastening holes Item Hinge Component material Stainless steel
Product type Hinge

This page is Hinges Aluminium (K0580), part number K0580.352020.
You can find the detail information about specifications and dimensions on part number K0580.352020.

Variation of this product

Part Number
K0580.251515
K0580.301818
K0580.402323
K0580.452525
K0580.502828
K0580.603333
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Length
(mm)
A1=Hole spacing left
(mm)
A2=Hole spacing right
(mm)
A3=Wing length left
(mm)
A4=Wing length right
(mm)
F1
(N)
F2
(N)
Weight
(kg)

15.03 €

1 4 Days 52151526262752150.0525

15.25 €

1 4 Days 5917.517.529.529.53252250.0592

15.69 €

1 4 Days 7722.522.538.538.54002500.0648

15.93 €

1 4 Days 87252543.543.54002500.0679

16.15 €

1 4 Days 9727.527.548.548.54002500.0711

16.39 €

1 4 Days 11532.532.557.557.54001000.0775

Tech Support