Manufacturer part number: K1174.120750
Brand: KIPP
Price: 15.85 €
Delivery time: 4 Days
Main material: Stainless steel A2
F1: 1430 N
F2: 1740 N
Weight: 0.0148 kg
PL Edelstahl: true
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1174.120750
B=Width(mm) | 75 | Main colour | bright | A=Length(mm) | 20 |
---|---|---|---|---|---|
A1(mm) | 11.2 | B1(mm) | 60 | D(mm) | 2.8 |
D1(mm) | 1.8 | Kind of fastening | fastening holes | S(mm) | 0.8 |
Version 1 | spring open | Item | Spring Hinge | Product type | Spring Hinge |
This page is Spring hinges Steel or Stainless Steel, 75 mm (K1174), part number K1174.120750.
You can find the detail information about specifications and dimensions on part number K1174.120750.
Part Number |
---|
K1174.20750 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main material | F1 (N) | F2 (N) | Weight (kg) | PL Edelstahl |
---|---|---|---|---|---|---|---|---|---|
10.33 € | 1 | 4 Days | Steel | 1180 | 1210 | 0.0131 | false |