Manufacturer part number: K1178.35302
Brand: KIPP
Price: 13.59 €
Delivery time: 4 Days
Main colour: colourless
Weight: 0.0088 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1178.35302
B=Width(mm) | 30 | Main material | Aluminium | Surface finish body | anodized |
---|---|---|---|---|---|
A=Length(mm) | 35 | A1(mm) | 21 | B1(mm) | 15 |
D(mm) | 3.5 | D1(mm) | 10 | Kind of fastening | fastening holes |
S(mm) | 3.3 | Version 1 | without spring | Item | Hinge |
F1(N) | 1210 | F2(N) | 1310 | Product type | Hinge |
PL Edelstahl | false |
This page is Spring hinges Aluminium profile tension spring hinges, 0.20 Nm, without spring (K1178), part number K1178.35302.
You can find the detail information about specifications and dimensions on part number K1178.35302.
Part Number |
---|
K1178.353021 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main colour | Weight (kg) |
---|---|---|---|---|---|---|
13.59 € | 1 | 4 Days | black | 0.0100 |