Manufacturer part number: K1667.351202
Brand: KIPP
Price: 40.80 €
Delivery time: 4 Days
Main colour: colourless
Version 1: without spring
Item: Hinge
Product type: Hinge
Weight: 0.0380 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1667.351202
B=Width(mm) | 120 | Main material | Aluminium | Surface finish body | anodized |
---|---|---|---|---|---|
A=Length(mm) | 35 | A1(mm) | 21 | B1(mm) | 30 |
D(mm) | 3.5 | D1(mm) | 10 | Kind of fastening | fastening holes |
S(mm) | 3.3 | F1(N) | 3700 | F2(N) | 9900 |
PL Edelstahl | false |
This page is Spring hinges Aluminium profile, 0.9 Nm, long version (K1667), part number K1667.351202.
You can find the detail information about specifications and dimensions on part number K1667.351202.
Configure
Basic Attributes
Type
Main colour
Version 1
Item
Product type
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1667.351200 |
K1667.3512001 |
K1667.3512021 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main colour | Version 1 | Item | Product type | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|
55.21 € | 1 | 4 Days | colourless | spring open | Spring Hinge | Spring Hinge | 0.0500 | ||
57.48 € | 1 | 4 Days | black | spring open | Spring Hinge | Spring Hinge | 0.0500 | ||
42.10 € | 1 | 4 Days | black | without spring | Hinge | Hinge | 0.0380 |