Manufacturer part number: K1810.82650
Brand: KIPP
Price: 34.47 €
Delivery time: 4 Days
Surface finish body: polished
Weight: 0.1947 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1810.82650
B=Width(mm) | 65 | Main material | Stainless steel A2 | Steel code | 1.4301 |
---|---|---|---|---|---|
Form | A | A=Length(mm) | 82 | A1(mm) | 32 |
A2(mm) | 23 | A3(mm) | 25 | B1(mm) | 32 |
D(mm) | M6 | H(mm) | 4 | Kind of fastening | weldable |
Item | Hinge | Form definition | oval | L(mm) | 50 |
Product type | hinge with clamping function | PL Edelstahl | true |