Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0497.3030 |
K0497.4040 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Square socket (mm) | B (mm) | C (mm) | M (mm) | Type=Internal diameter (mm) | V1 (mm) | V2 (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
27.29 € | 1 | 4 Days | 30 | 86 | 45 | 33 | 30 | M8x35 | M8x35 | 0.2430 | ||
40.94 € | 1 | 4 Days | 40 | 117 | 60 | 47 | 40 | M10x50 | M8x45 | 0.5350 |
Loading...
Main material | Aluminium | Main colour | black | Version 1 | 4-way flat |
---|---|---|---|---|---|
Version 2 | for linear actuator | Item | Tube Clamp | Form | A |
Component material | Steel | Surface finish body | powder-coated | Surface finish component | galvanized |
RoHS | true |
Configure
Basic Attributes
A=Square socket(mm)
B(mm)
C(mm)
M(mm)
Type=Internal diameter(mm)
V1(mm)
V2(mm)
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes