Sealing washers DIN 7603 copper or Aluminium (K2078) (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K2078.110400080
K2078.110500075
K2078.110650095
K2078.110800115
K2078.111000135
K2078.111200155
K2078.111200160
K2078.111400180
K2078.111400200
K2078.111600200
K2078.111700210
K2078.111800220
K2078.112000240
K2078.112100260
K2078.112200270
K2078.112400290
K2078.112600310
K2078.112700320
K2078.113000360
K2078.113300390
K2078.113600420
K2078.113800440
K2078.114200490
K2078.114500520
K2078.114800550
K2078.115000570
K2078.115200600
K2078.115600640
K2078.116000680
K2078.210400080
K2078.210500075
K2078.210650095
K2078.210800115
K2078.211000135
K2078.211200155
K2078.211200160
K2078.211400180
K2078.211400200
K2078.211600200
K2078.211700210
K2078.211800220
K2078.212000240
K2078.212100260
K2078.212200270
K2078.212400290
K2078.212600310
K2078.212700320
K2078.213000360
K2078.213300390
K2078.214200490
K2078.214500520
K2078.214800550
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material D1=Internal diameter
(mm)
D2=Outside diameter
(mm)
H
(mm)
Nominal size
(mm)
Suitable for thread
(mm)
Suitable for thread
(inch)

0.12 €

1 4 Days copper4.27.914x8--

0.12 €

1 4 Days copper5.27.415x7.5--

0.12 €

1 4 Days copper6.79.416.5x9.5--

0.12 €

1 4 Days copper8.211.418x11.5M8x1-

0.12 €

1 4 Days copper10.213.4110x13.5M10x1G1/8

0.15 €

1 4 Days copper12.215.41.512x15.5M12x1.5-

0.18 €

1 4 Days copper12.215.91.512x16M12x1.5-

0.25 €

1 4 Days copper14.217.91.514x18M14x1.5G1/4

0.25 €

1 4 Days copper14.219.91.514x20M14x1.5G1/4

0.22 €

1 4 Days copper16.219.91.516x20M16x1.5-

0.31 €

1 4 Days copper17.220.91.517x21-G3/8

0.33 €

1 4 Days copper18.221.91.518x22M18x1.5-

0.37 €

1 4 Days copper20.223.91.520x24M20x1.5-

0.39 €

1 4 Days copper21.225.91.521x26-G1/2

0.41 €

1 4 Days copper22.226.91.522x27M22x1.5-

0.59 €

1 4 Days copper24.328.9224x29M24x1.5-

0.76 €

1 4 Days copper26.330.9226x31M26x1.5-

0.77 €

1 4 Days copper27.331.9227x32M27x2G3/4

0.91 €

1 4 Days copper30.335.9230x36M30x1.5G7/8

1.16 €

1 4 Days copper33.338.9233x39M33x2G1

1.38 €

1 4 Days copper36.341.9236x42M36x1.5-

1.46 €

1 4 Days copper38.343.9238x44M38x1.5G1 1/8

1.59 €

1 4 Days copper42.348.9242x49M42x1.5G1 1/4

1.60 €

1 4 Days copper45.351.9245x52M45x1.5-

2.12 €

1 4 Days copper48.354.9248x55M48x1.5G1 1/2

2.15 €

1 4 Days copper50.256.9250x57--

2.71 €

1 4 Days copper52.559.82.552x60M52x1.5-

3.19 €

1 4 Days copper56.563.82.556x64M56x2-

3.66 €

1 4 Days copper60.567.82.560x68M60x2G2

0.12 €

1 4 Days aluminium4.27.914x8--

0.12 €

1 4 Days aluminium5.27.415x7.5--

0.12 €

1 4 Days aluminium6.79.416.5x9.5--

0.12 €

1 4 Days aluminium8.211.418x11.5M8x1-

0.12 €

1 4 Days aluminium10.213.4110x13.5M10x1G1/8

0.12 €

1 4 Days aluminium12.215.41.512x15.5M12x1.5-

0.12 €

1 4 Days aluminium12.215.91.512x16M12x1.5-

0.12 €

1 4 Days aluminium14.217.91.514x18M14x1.5G1/4

0.12 €

1 4 Days aluminium14.219.91.514x20M14x1.5G1/4

0.12 €

1 4 Days aluminium16.219.91.516x20M16x1.5-

0.12 €

1 4 Days aluminium17.220.91.517x21-G3/8

0.12 €

1 4 Days aluminium18.221.91.518x22M18x1.5-

0.16 €

1 4 Days aluminium20.223.91.520x24M20x1.5-

0.20 €

1 4 Days aluminium21.225.91.521x26-G1/2

0.21 €

1 4 Days aluminium22.226.91.522x27M22x1.5-

0.28 €

1 4 Days aluminium24.328.9224x29M24x1.5-

0.33 €

1 4 Days aluminium26.330.9226x31M26x1.5-

0.40 €

1 4 Days aluminium27.331.9227x32M27x2G3/4

0.41 €

1 4 Days aluminium30.335.9230x36M30x1.5G7/8

1.16 €

1 4 Days aluminium33.338.9233x39M33x2G1

1.32 €

1 4 Days aluminium42.348.9242x49M42x1.5G1 1/4

1.47 €

1 4 Days aluminium45.351.9245x52M45x1.5-

1.64 €

1 4 Days aluminium48.354.9248x55M48x1.5G1 1/2

Loading...

  1. 1

Basic information

Form A Item Seal Ring DIN DIN 7603
Form definition Flat seal ring Weight(kg) 0.001 PL Edelstahl false
RoHS true

Tech Support