Replacement screw for mandrel collets (K1970) (K1970.0425)

Replacement screw for mandrel collets (K1970) K1970.0425

Product Details:

Manufacturer part number: K1970.0425

Brand: KIPP

Price: 14.50

Delivery time: 4 Days


Technical Data:

SW: 3 mm

K: 4.8 mm

L=Thread length: 25 mm

D=Thread: M4

Weight: 0.0026 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1970.0425

Part Number
K1970.0425
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
SW
(mm)
K
(mm)
L=Thread length
(mm)
D=Thread Weight
(kg)

14.50 €

1 4 Days 34.825M40.0026

Loading...

  1. 1

Basic information

Main material Mild steel Item Screw Surface finish body case-hardened
RoHS true PL Edelstahl false

Tech Support