Hammer-head screws (07094) (07094-1008030X30)

Hammer-head screws (07094) 07094-1008030X30

Product Details:

Manufacturer part number: 07094-1008030X30

Brand: NORELEM

Price: 0.79

Delivery time: 4 Days


Technical Data:

Slot width: 10 mm

B=Thread length: 27 mm

C: 8.5 mm

D=thread: M8 mm

H: 3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07094-1008030X30

Part Number
07094-1008030X30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Slot width
(mm)
B=Thread length
(mm)
C
(mm)
D=thread
(mm)
H
(mm)
L
(mm)
L1
(mm)
N
(mm)

0.79 €

1 4 Days 10278.5M8330199.7

Loading...

  1. 1

Basic information

Main material Steel Surface finish body galvanised Type B

This page is Hammer-head screws (07094), part number 07094-1008030X30.
You can find the detail information about specifications and dimensions on part number 07094-1008030X30.

Variation of this product

Part Number
07094-0806015X20
07094-0806015X25
07094-1008030X20
07094-1008030X25
07094-1008030X40
07094-1008030X60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Slot width
(mm)
B=Thread length
(mm)
C
(mm)
D=thread
(mm)
H
(mm)
L
(mm)
L1
(mm)
N
(mm)

1.12 €

1 4 Days 818.57.7M61.520167.7

1.59 €

1 4 Days 823.57.7M61.525167.7

0.61 €

1 4 Days 10178.5M8320199.7

0.61 €

1 4 Days 10228.5M8325199.7

1.12 €

1 4 Days 10378.5M8340199.7

1.59 €

1 4 Days 10578.5M8360199.7

Tech Support