Screwed-down floor version (96990)

Screwed-down floor version (96990)
· HYGIENEshield

· Floor version

· Total clearance height 1000 mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

96990-22

Part Number
96990-22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

325.31 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Acrylic glass B=Width(mm) 900 B1(mm) 850
S=Disc thickness(mm) 4 H2(mm) 850 H=total height(mm) 1880

This page is Screwed-down floor version (96990), part number 96990-22.
You can find the detail information about specifications and dimensions on part number 96990-22.

Tech Support