Cable clips with T-slot key, Form B (10454) (10454-2210)

Cable clips with T-slot key, Form B (10454) 10454-2210

Product Details:

Manufacturer part number: 10454-2210

Brand: NORELEM

Price: 4.18

Delivery time: 4 Days


Technical Data:

Version 2: type b

Slot width: 10 mm

N: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10454-2210

Part Number
10454-2210
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 2 Slot width
(mm)
N
(mm)

4.18 €

1 4 Days type b1010

Loading...

  1. 1

Basic information

Main material Polyamide Main colour black Form B

This page is Cable clips with T-slot key, Form B (10454), part number 10454-2210.
You can find the detail information about specifications and dimensions on part number 10454-2210.

Variation of this product

Part Number
10454-2108
10454-2208
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version 2 Slot width
(mm)
N
(mm)

4.18 €

1 4 Days type i88

4.18 €

1 4 Days type b88

Tech Support