Connecting sets universal Type I (10202) (10202-08)

Connecting sets universal Type I (10202) 10202-08

Product Details:

Manufacturer part number: 10202-08

Brand: NORELEM

Price: 3.67

Delivery time: 4 Days


Technical Data:

Slot width: 8 mm

A: 20 mm

D=thread: M8 mm

D1: 20 mm

D2: 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10202-08

Part Number
10202-08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Slot width
(mm)
A
(mm)
D=thread
(mm)
D1
(mm)
D2
(mm)
H
(mm)
L
(mm)
N
(mm)
SW
(mm)
T
(mm)

3.67 €

1 4 Days 820M820201633.58516

Loading...

  1. 1

Basic information

Type I

This page is Connecting sets universal Type I (10202), part number 10202-08.
You can find the detail information about specifications and dimensions on part number 10202-08.

Variation of this product

Part Number
10202-06
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Slot width
(mm)
A
(mm)
D=thread
(mm)
D1
(mm)
D2
(mm)
H
(mm)
L
(mm)
N
(mm)
SW
(mm)
T
(mm)

3.67 €

1 4 Days 615M6161612.525.26.2412.7

Tech Support