Connecting sets automatic Type B (10212) (10212-0810)

Connecting sets automatic Type B (10212) 10212-0810

Product Details:

Manufacturer part number: 10212-0810

Brand: NORELEM

Price: 4.58

Delivery time: 4 Days


Technical Data:

Slot width: 8 mm

D=thread: 10.7 mm

L: 24 mm

SW: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10212-0810

Part Number
10212-0810
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Slot width
(mm)
D=thread
(mm)
L
(mm)
SW
(mm)

4.58 €

1 4 Days 810.7244

Loading...

  1. 1

Basic information

Type B

This page is Connecting sets automatic Type B (10212), part number 10212-0810.
You can find the detail information about specifications and dimensions on part number 10212-0810.

Variation of this product

Part Number
10212-1012
10212-1013
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Slot width
(mm)
D=thread
(mm)
L
(mm)
SW
(mm)

4.91 €

1 4 Days 1012355

4.91 €

1 4 Days 10 light13355

Tech Support