Hex cap nut high style DIN 1587 steel or stainless steel (07280) (07280-01-105)

Hex cap nut high style DIN 1587 steel or stainless steel (07280) 07280-01-105

Product Details:

Manufacturer part number: 07280-01-105

Brand: NORELEM

Price: 0.25

Delivery time: 4 Days


Technical Data:

D=thread (M): 5

Material: Steel

Steel code: -

Surface finish body: bright

Grade: 6


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07280-01-105

Part Number
07280-01-105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Material Steel code Surface finish body Grade D1
(mm)
T min.
(mm)
H
(mm)
M
(mm)
R
(mm)
SW=key width
(mm)
E
(mm)
W
(mm)
X
(mm)
G
(mm)

0.25 €

1 4 Days 5Steel-bright67.57.211043.7588.7921.6-

Loading...

  1. 1

This page is Hex cap nut high style DIN 1587 steel or stainless steel (07280), part number 07280-01-105.
You can find the detail information about specifications and dimensions on part number 07280-01-105.

Variation of this product

Part Number
07280-01-104
07280-01-106
07280-01-108
07280-01-110
07280-01-112
07280-01-114
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread (M) Material Steel code Surface finish body Grade D1
(mm)
T min.
(mm)
H
(mm)
M
(mm)
R
(mm)
SW=key width
(mm)
E
(mm)
W
(mm)
X
(mm)
G
(mm)

0.25 €

1 4 Days 4Steel-bright66.55.2683.23.2577.6621.4-

0.39 €

1 4 Days 6Steel-bright69.57.711254.751011.0522-

0.58 €

1 4 Days 8Steel-bright612.510.65156.56.251314.3822.4-

1.32 €

1 4 Days 10Steel-bright61512.651887.51718.923-

1.95 €

1 4 Days 12Steel-bright61715.6522108.51921.13-6.4

3.53 €

1 4 Days 14Steel-bright62017.652511102223.94-7.3

Tech Support