Workholding cubes, grey cast iron with grid holes (K0805) (K0805.212030050)

Workholding cubes, grey cast iron with grid holes (K0805) K0805.212030050

Product Details:

Manufacturer part number: K0805.212030050

Brand: KIPP

Price: 2,572.55

Delivery time: 4 Days


Technical Data:

Number of grid holes: 64

D=Reamed hole: 12 mm

D1=Thread: M12

D2=Internal diameter: 20 mm

D3=Fastening hole: M12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0805.212030050

Part Number
K0805.212030050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of grid holes D=Reamed hole
(mm)
D1=Thread D2=Internal diameter
(mm)
D3=Fastening hole D4=Fastening hole D5=Thread H=Height
(mm)
H1
(mm)
H3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
L6
(mm)
L7
(mm)
L11
(mm)
NB= No. across NL=No. lengthwise Weight
(kg)

2,572.55 €

1 4 Days 6412M1220M12M10M125005015300150250200-1501004007190.0000

Loading...

  1. 1

Basic information

Main material GJL300 Form B Version 1 with grid holes
Item Cube Tombstone RoHS true

This page is Workholding cubes, grey cast iron with grid holes (K0805), part number K0805.212030050.
You can find the detail information about specifications and dimensions on part number K0805.212030050.

Variation of this product

Part Number
K0805.212040050
K0805.212040065
K0805.212050060
K0805.212050075
K0805.212063070
K0805.212063085
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of grid holes D=Reamed hole
(mm)
D1=Thread D2=Internal diameter
(mm)
D3=Fastening hole D4=Fastening hole D5=Thread H=Height
(mm)
H1
(mm)
H3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
L6
(mm)
L7
(mm)
L11
(mm)
NB= No. across NL=No. lengthwise Weight
(kg)

3,651.25 €

1 4 Days 12812M1220M16M12M165005018400250320300200200150552573155.0000

5,072.65 €

1 4 Days 17612M1220M16M12M1665050184002503203002002001505525103200.0000

5,293.45 €

1 4 Days 20012M1220M16M12M166005018500300400200-250200752594240.0000

7,057.55 €

1 4 Days 26012M1220M16M12M167505018500300400200-2502007525124326.0000

7,351.95 €

1 4 Days 28812M1225M16M16M167005018630350500400-31520010025115360.0000

10,022.25 €

1 4 Days 36012M1225M16M16M168505018630350500400-31520010025145445.0000

Tech Support