Subplates, grey cast iron with grid holes (K0806) (K0806.2126363)

Subplates, grey cast iron with grid holes (K0806) K0806.2126363

Product Details:

Manufacturer part number: K0806.2126363

Brand: KIPP

Price: 3,528.20

Delivery time: 4 Days


Technical Data:

D=Reamed hole: 12 mm

D1=Thread: M12

D4=Fastening hole: M16

L=Length: 630 mm

L2: 500 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0806.2126363

Part Number
K0806.2126363
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Reamed hole
(mm)
D1=Thread D4=Fastening hole L=Length
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
L6
(mm)
L7
(mm)
L10
(mm)
N1=No. of grid holes NB= No. across NL=No. lengthwise Weight
(kg)

3,528.20 €

1 4 Days 12M12M16630500400200315200100-1391111135.0000

Loading...

  1. 1

Basic information

Main material GJL300 Form B Version 1 with grid holes
Item Subplate D3=Fastening hole M16 H=Height(mm) 50
RoHS true

This page is Subplates, grey cast iron with grid holes (K0806), part number K0806.2126363.
You can find the detail information about specifications and dimensions on part number K0806.2126363.

Variation of this product

Part Number
K0806.2124040
K0806.2125050
K0806.2128080
K0806.2164040
K0806.2165050
K0806.2166363
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=Reamed hole
(mm)
D1=Thread D4=Fastening hole L=Length
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
L6
(mm)
L7
(mm)
L10
(mm)
N1=No. of grid holes NB= No. across NL=No. lengthwise Weight
(kg)

1,764.10 €

1 4 Days 12M12M1240032030020020015055-597754.0000

2,401.20 €

1 4 Days 12M12M12500400200-25020075-939983.0000

5,367.05 €

1 4 Days 12M12M168006406004004003001353202371515206.0000

1,813.55 €

1 4 Days 16M16M1240032030020020015055-597752.0000

2,450.65 €

1 4 Days 16M16M12500400200-25020075-939980.0000

3,601.80 €

1 4 Days 16M16M16630500400200315200100-1391111130.0000

Tech Support