Subplates, grey cast iron with T-slots (K0806) (K0806.3146363)

Subplates, grey cast iron with T-slots (K0806) K0806.3146363

Product Details:

Manufacturer part number: K0806.3146363

Brand: KIPP

Price: 3,479.90

Delivery time: 4 Days


Technical Data:

BN=Slot width: 14 mm

D4=Fastening hole: M16

H=Height: 60 mm

H4=Height: 23 mm

L=Length: 630 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0806.3146363

Part Number
K0806.3146363
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BN=Slot width
(mm)
D4=Fastening hole H=Height
(mm)
H4=Height
(mm)
L=Length
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
L6
(mm)
L7
(mm)
L9=T-slot distance
(mm)
L10
(mm)
Weight
(kg)

3,479.90 €

1 4 Days 14M166023630500400200315200100125-146.0000

Loading...

  1. 1

Basic information

Main material GJL300 Form C Version 1 with T-slot
Item Subplate D3=Fastening hole M16 NB= No. across 4
NL=No. lengthwise 4 RoHS true

This page is Subplates, grey cast iron with T-slots (K0806), part number K0806.3146363.
You can find the detail information about specifications and dimensions on part number K0806.3146363.

Variation of this product

Part Number
K0806.3144040
K0806.3145050
K0806.3148080
K0806.3184040
K0806.3185050
K0806.3186363
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
BN=Slot width
(mm)
D4=Fastening hole H=Height
(mm)
H4=Height
(mm)
L=Length
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
L6
(mm)
L7
(mm)
L9=T-slot distance
(mm)
L10
(mm)
Weight
(kg)

1,935.45 €

1 4 Days 14M1260234003203002002001505580-60.0000

2,548.40 €

1 4 Days 14M126023500400200-25020075100-90.0000

5,072.65 €

1 4 Days 14M166023800640600400400300135160320230.0000

2,009.05 €

1 4 Days 18M1275304003203002002001505580-68.0000

2,646.15 €

1 4 Days 18M127530500400200-25020075100-108.0000

3,651.25 €

1 4 Days 18M167530630500400200315200100125-180.0000

Tech Support