Angle plates, grey cast iron, narrow with pre-machined clamping faces (K0807) (K0807.100181030)

Angle plates, grey cast iron, narrow with pre-machined clamping faces (K0807) K0807.100181030

Product Details:

Manufacturer part number: K0807.100181030

Brand: KIPP

Price: 451.95

Delivery time: 4 Days


Technical Data:

B: 180 mm

H: 300 mm

Weight: 14.6900 kg

RoHS: true


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0807.100181030

Part Number
K0807.100181030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
H
(mm)
Weight
(kg)
RoHS

451.95 €

1 4 Days 18030014.6900true

Loading...

  1. 1

Basic information

Main material GJL300 Form A Version 1 narrow
Version 2 single sided Item Angle Plate L(mm) 100

This page is Angle plates, grey cast iron, narrow with pre-machined clamping faces (K0807), part number K0807.100181030.
You can find the detail information about specifications and dimensions on part number K0807.100181030.

Variation of this product

Part Number
K0807.100231040
K0807.100281050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
H
(mm)
Weight
(kg)
RoHS

548.55 €

1 4 Days 230400--

709.55 €

1 4 Days 280500--

Tech Support