Precision riser blocks Form D (K0811) (K0811.14016025)

Precision riser blocks Form D (K0811) K0811.14016025

Product Details:

Manufacturer part number: K0811.14016025

Brand: KIPP

Price: 158.21

Delivery time: 4 Days


Technical Data:

A: 25 mm

B hole for DIN 912 screw: M16

C: M16 mm

D: 8 mm

E: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0811.14016025

Part Number
K0811.14016025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B hole for DIN 912 screw C
(mm)
D
(mm)
E
(mm)
Weight
(kg)

158.21 €

1 4 Days 25M16M168251.0390

Loading...

  1. 1

Basic information

Form D Item Riser Block F(mm) 85
G 50 H(mm) 10 J(mm) 5
RoHS true

This page is Precision riser blocks Form D (K0811), part number K0811.14016025.
You can find the detail information about specifications and dimensions on part number K0811.14016025.

Variation of this product

Part Number
K0811.14012032
K0811.14012040
K0811.14012050
K0811.14016032
K0811.14016040
K0811.14016050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
B hole for DIN 912 screw C
(mm)
D
(mm)
E
(mm)
Weight
(kg)

162.29 €

1 4 Days 32M12M1219321.5600

173.51 €

1 4 Days 40M12M1227301.9700

180.65 €

1 4 Days 50M12M1237302.5000

162.29 €

1 4 Days 32M16M1615321.3300

173.51 €

1 4 Days 40M16M1623351.7000

180.65 €

1 4 Days 50M16M1633352.1230

Tech Support