V-blocks split RH (K0819) (K0819.6301230)

V-blocks split RH (K0819) K0819.6301230

Product Details:

Manufacturer part number: K0819.6301230

Brand: KIPP

Price: 389.85

Delivery time: 4 Days


Technical Data:

A: 12 F7 mm

B: M12 mm

C: 23 mm

Weight: 1.8420 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0819.6301230

Part Number
K0819.6301230
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
Weight
(kg)

389.85 €

1 4 Days 12 F7M12231.8420

Loading...

  1. 1

Basic information

Main material High carbon steel Version 1 right Item Prism
D min.(mm) 50 D max.(mm) 600 RoHS true

This page is V-blocks split RH (K0819), part number K0819.6301230.
You can find the detail information about specifications and dimensions on part number K0819.6301230.

Variation of this product

Part Number
K0819.6301630
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
Weight
(kg)

394.45 €

1 4 Days 16 F7M16201.7870

Tech Support