Clamping towers, grey cast iron, 8-sided, with grid holes (K1535) (Part Numbers - CAD Download)

Clamping towers, grey cast iron, 8-sided, with grid holes (K1535)
· Base element for system construction

· Hardened locating and tapped bushes

· Grid spacing 50 mm

· Precision-machined support and clamping faces

· Suitable for DIN and JIS standard machine tables

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1535.21240050
K1535.21240065
K1535.21250060
K1535.21250075
K1535.21263070
K1535.21263085
K1535.21280080
K1535.21280100
K1535.21640050
K1535.21640065
K1535.21650060
K1535.21650075
K1535.21663070
K1535.21663085
K1535.21680080
K1535.21680100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of grid holes D=Reamed hole
(mm)
D1=Thread D2=Internal diameter
(mm)
D4=Fastening hole H=Height
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
L6
(mm)
L7
(mm)
L8
(mm)
NB= No. across NL=No. lengthwise Weight
(kg)

4,459.70 €

1 4 Days 12812M1220M125004002503203002002001505510371145.0000

5,562.55 €

1 4 Days 17612M1220M1265040025032030020020015055103101175.0000

5,881.10 €

1 4 Days 16012M1220M12600500300400200-2502007512491223.0000

7,033.40 €

1 4 Days 20812M1220M12750500300400200-25020075124121259.0000

7,792.40 €

1 4 Days 19212M1225M16700630350500400-315200100145111345.0000

9,066.60 €

1 4 Days 24012M1225M16850630350500400-315200100145141389.0000

12,742.00 €

1 4 Days 44812M1225M16800800500640600400400300135207133611.0000

15,437.60 €

1 4 Days 57612M1225M161000800500640600400400300135207173697.0000

4,533.30 €

1 4 Days 12816M1620M125004002503203002002001505510371142.0000

5,636.15 €

1 4 Days 17616M1620M1265040025032030020020015055103101171.0000

5,954.70 €

1 4 Days 16016M1620M12600500300400200-2502007512491219.0000

7,253.05 €

1 4 Days 20816M1620M12750500300400200-25020075124121255.0000

7,890.15 €

1 4 Days 19216M1625M16700630350500400-315200100145111341.0000

9,189.65 €

1 4 Days 24016M1625M16850630350500400-315200100145141384.0000

12,988.10 €

1 4 Days 44816M1625M16800800500640600400400300135207133601.0000

15,732.00 €

1 4 Days 57616M1625M161000800500640600400400300135207173685.0000

Loading...

  1. 1

Basic information

Main material GJL300 Form B Version 1 8 sides
Version 2 with grid holes Item Tombstone Fixture D3=Fastening hole M16
D5=Thread M16 H1(mm) 50 RoHS true

Tech Support