Rectangular support elements (K1946) (Part Numbers - CAD Download)

Rectangular support elements (K1946)
· Supporting overhanging clamping points

· Prevents vibrations and bending

· Supporting force up to 30 kN

· Simple clamping mechanism

· Various optional attachments available

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1946.010
K1946.030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight
(kg)

298.26 €

1 4 Days 0.8141

298.26 €

1 4 Days 0.8305

Loading...

  1. 1

Basic information

Main material Grey cast iron Component material High carbon steel Version 1 rectangular
Item Support Element F max.(kN) 30 RoHS true

Tech Support