Hex cap nut low style DIN 917 steel or stainless steel (07280) (07280-02-106)

Hex cap nut low style DIN 917 steel or stainless steel (07280) 07280-02-106

Product Details:

Manufacturer part number: 07280-02-106

Brand: NORELEM

Price: 0.51

Delivery time: 4 Days


Technical Data:

D=thread (M): 6

Material: Steel

Steel code: -

Surface finish body: bright

Grade: 6


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07280-02-106

Part Number
07280-02-106
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Material Steel code Surface finish body Grade T min.
(mm)
H
(mm)
R
(mm)
SW=key width
(mm)
E
(mm)
W
(mm)
X
(mm)
G
(mm)

0.51 €

1 4 Days 6Steel-bright66.719121011.051.52-

Loading...

  1. 1

This page is Hex cap nut low style DIN 917 steel or stainless steel (07280), part number 07280-02-106.
You can find the detail information about specifications and dimensions on part number 07280-02-106.

Variation of this product

Part Number
07280-02-104
07280-02-105
07280-02-108
07280-02-110
07280-02-112
07280-02-116
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread (M) Material Steel code Surface finish body Grade T min.
(mm)
H
(mm)
R
(mm)
SW=key width
(mm)
E
(mm)
W
(mm)
X
(mm)
G
(mm)

0.47 €

1 4 Days 4Steel-bright64.165.5877.6611.05-

0.48 €

1 4 Days 5Steel-bright64.9671088.7911.2-

0.77 €

1 4 Days 8Steel-bright69.2112151314.3822.4-

1.42 €

1 4 Days 10Steel-bright610.6514201718.92-2.25

2.44 €

1 4 Days 12Steel-bright613.1516251921.12-6.4

5.01 €

1 4 Days 16Steel-bright616.6520302426.762-7.3

Tech Support