Swivel feet plates, Form B (27801) (27801-20452)

Swivel feet plates, Form B (27801) 27801-20452

Product Details:

Manufacturer part number: 27801-20452

Brand: NORELEM

Price: 18.49

Delivery time: 4 Days


Technical Data:

Main material: Stainless steel

D=plate diameter: 45 mm

Load rating max.: 30 kN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27801-20452

Part Number
27801-20452
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material D=plate diameter
(mm)
Load rating max.
(kN)

18.49 €

1 4 Days Stainless steel4530

Loading...

  1. 1

Basic information

Form B H=Height(mm) 20

This page is Swivel feet plates, Form B (27801), part number 27801-20452.
You can find the detail information about specifications and dimensions on part number 27801-20452.

Variation of this product

Part Number
27801-20401
27801-20402
27801-20451
27801-20501
27801-20502
27801-20601
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material D=plate diameter
(mm)
Load rating max.
(kN)

9.01 €

1 4 Days Zinc4030

16.30 €

1 4 Days Stainless steel4030

10.53 €

1 4 Days Zinc4530

10.63 €

1 4 Days Zinc5030

21.45 €

1 4 Days Stainless steel5035

12.30 €

1 4 Days Zinc6030

Tech Support