Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
21334-20-0305 |
21334-20-0356 |
21334-20-0406 |
21334-20-0457 |
21334-20-0508 |
21334-20-0559 |
21334-20-0610 |
21334-20-0660 |
21334-20-0711 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke Ls (mm) | Rail Length L (mm) | Loading per pair (kg) | A1 (mm) | A2 (mm) | A3 (mm) | A4 (mm) | A5 (mm) | A6 (mm) | A7 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
60.97 € | 1 | 4 Days | 227 | 305 | 50 | - | 149.2 | 260.3 | 273 | - | 152.4 | 254 | ||
64.80 € | 1 | 4 Days | 277 | 356 | 50 | - | 200 | 311.1 | 323.8 | - | 203.2 | 304.8 | ||
68.83 € | 1 | 4 Days | 302 | 406 | 45 | - | 250.8 | 361.9 | 374.6 | - | 254 | 355.6 | ||
72.53 € | 1 | 4 Days | 328 | 457 | 45 | 212.7 | 301.6 | 412.7 | 425.4 | 203.2 | 304.8 | 406.4 | ||
76.16 € | 1 | 4 Days | 379 | 508 | 40 | 238.1 | 352.4 | 463.5 | 476.2 | 228.6 | 355.6 | 457.2 | ||
79.96 € | 1 | 4 Days | 405 | 559 | 40 | 263.5 | 403.2 | 514.3 | 527 | 254 | 406.4 | 508 | ||
83.68 € | 1 | 4 Days | 429 | 610 | 35 | 288.9 | 454 | 565.1 | 577.8 | 279.4 | 457.2 | 558.8 | ||
87.55 € | 1 | 4 Days | 481 | 660 | 30 | 314.3 | 504.8 | 615.9 | 628.6 | 304.8 | 508 | 609.6 | ||
91.49 € | 1 | 4 Days | 506 | 711 | 30 | 339.7 | 555.6 | 666.8 | 679.4 | 330.2 | 558.8 | 660.4 |
Loading...
Height h(mm) | 35.3 | Width W(mm) | 9.5 | Main material | Steel |
---|---|---|---|---|---|
Surface finish body | passivated | Assembly | side mounting | A(mm) | 15.9 |
Configure
Basic Attributes
Stroke Ls(mm)
Rail Length L(mm)
Loading per pair(kg)
A1(mm)
A2(mm)
A3(mm)
A4(mm)
A5(mm)
A6(mm)
A7(mm)
Filter by standard shipping days
Optional Attributes