Telescopic slides, stainless steel for side mounting, partial extension, load capacity up to 65 kg (21334) (21334-50-0350)

Telescopic slides, stainless steel for side mounting, partial extension, load capacity up to 65 kg (21334) 21334-50-0350

Product Details:

Manufacturer part number: 21334-50-0350

Brand: NORELEM

Price: 86.11

Delivery time: 4 Days


Technical Data:

Stroke Ls: 245 mm

Rail Length L: 350 mm

Load capacity per pair (80,000 cycles): 57 kg

Loading pair (10,000 cycles): 63 kg

A: 36 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21334-50-0350

Part Number
21334-50-0350
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke Ls
(mm)
Rail Length L
(mm)
Load capacity per pair (80,000 cycles)
(kg)
Loading pair (10,000 cycles)
(kg)
A
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
A6
(mm)
A7
(mm)
A8
(mm)

86.11 €

1 4 Days 24535057633616019225628816019235.5

Loading...

  1. 1

Basic information

Height h(mm) 35.34 Width W(mm) 9.5 Main material Stainless steel
Surface finish body bright Assembly side mounting A1(mm) 32

This page is Telescopic slides, stainless steel for side mounting, partial extension, load capacity up to 65 kg (21334), part number 21334-50-0350.
You can find the detail information about specifications and dimensions on part number 21334-50-0350.

Variation of this product

Part Number
21334-50-0300
21334-50-0400
21334-50-0450
21334-50-0500
21334-50-0550
21334-50-0600
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke Ls
(mm)
Rail Length L
(mm)
Load capacity per pair (80,000 cycles)
(kg)
Loading pair (10,000 cycles)
(kg)
A
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
A6
(mm)
A7
(mm)
A8
(mm)

81.43 €

1 4 Days 209300606518--22425612816017.5

90.54 €

1 4 Days 28240054592216019232035216019221.5

94.35 €

1 4 Days 320450505782242563844162242567.5

98.57 €

1 4 Days 35750047532622425641644822425625.5

102.96 €

1 4 Days 39455045501228832048051228832011.5

107.13 €

1 4 Days 43260043463028832051254428832029.5

Tech Support