Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
21334-45-0305 |
21334-45-0356 |
21334-45-0406 |
21334-45-0457 |
21334-45-0508 |
21334-45-0559 |
21334-45-0610 |
21334-45-0660 |
21334-45-0711 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke Ls (mm) | Rail Length L (mm) | Loading per pair (kg) | A1 (mm) | A2 (mm) | A3 (mm) | A4 (mm) | A5 (mm) | A6 (mm) | A7 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
82.66 € | 1 | 4 Days | 201.5 | 305 | 65 | - | 136.5 | 247.6 | 260.3 | - | 215.9 | 254 | ||
85.05 € | 1 | 4 Days | 252.5 | 356 | 65 | - | 187.3 | 298.4 | 311.1 | - | 266.7 | 304.8 | ||
89.09 € | 1 | 4 Days | 303 | 406 | 60 | - | 238.1 | 349.2 | 361.9 | - | 317.5 | 355.6 | ||
92.71 € | 1 | 4 Days | 329 | 457 | 55 | 200 | 288.9 | 400 | 412.7 | 203.2 | 342.9 | 406.4 | ||
96.48 € | 1 | 4 Days | 379.5 | 508 | 50 | 225.4 | 339.7 | 450.8 | 463.5 | 228.6 | 393.7 | 457.2 | ||
100.26 € | 1 | 4 Days | 405 | 559 | 40 | 250.8 | 390.5 | 501.6 | 514.3 | 254 | 419.1 | 508 | ||
104.12 € | 1 | 4 Days | 430.5 | 610 | 35 | 276.2 | 441.3 | 552.4 | 565.1 | 279.4 | 444.5 | 558.8 | ||
117.60 € | 1 | 4 Days | 481.5 | 660 | 30 | 301.6 | 492.1 | 603.2 | 615.9 | 304.8 | 495.3 | 609.6 | ||
122.81 € | 1 | 4 Days | 506.5 | 711 | 30 | 327 | 542.9 | 654 | 666.7 | 330.2 | 520.7 | 660.4 |
Loading...
Height h(mm) | 35.3 | Width W(mm) | 9.5 | Main material | Steel |
---|---|---|---|---|---|
Surface finish body | passivated | Assembly | side mounting | A(mm) | 28.6 |
Configure
Basic Attributes
Stroke Ls(mm)
Rail Length L(mm)
Loading per pair(kg)
A1(mm)
A2(mm)
A3(mm)
A4(mm)
A5(mm)
A6(mm)
A7(mm)
Filter by standard shipping days
Optional Attributes