Wheels rubber tyres on steel plate rims (95050) (95050-18050)

Wheels rubber tyres on steel plate rims (95050) 95050-18050

Product Details:

Manufacturer part number: 95050-18050

Brand: NORELEM

Price: 35.77

Delivery time: 4 Days


Technical Data:

Wheel O.D.: 180 mm

Wheel Width: 50 mm

Hole Diameter: 20 mm

Hub Width: 60 mm

Max. Load / Allowable Load: 170 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

95050-18050

Part Number
95050-18050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(kg)

35.77 €

1 4 Days 180502060170

Loading...

  1. 1

Basic information

Main material Rubber Wheel bearing roller bearing

This page is Wheels rubber tyres on steel plate rims (95050), part number 95050-18050.
You can find the detail information about specifications and dimensions on part number 95050-18050.

Variation of this product

Part Number
95050-08025
95050-10030
95050-12538
95050-14038
95050-16040
95050-20050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(kg)

14.57 €

1 4 Days 8025123550

16.66 €

1 4 Days 10030154570

20.07 €

1 4 Days 12537.51545100

22.67 €

1 4 Days 14037.51545115

29.24 €

1 4 Days 160402060135

38.10 €

1 4 Days 200502060205

Tech Support