Nylon wheels, heavy version with ball bearings, Form B (95064) (95064-075321)

Nylon wheels, heavy version with ball bearings, Form B (95064) 95064-075321

Product Details:

Manufacturer part number: 95064-075321

Brand: NORELEM

Price: 55.05

Delivery time: 4 Days


Technical Data:

Wheel O.D.: 75 mm

Wheel Width: 32 mm

Hole Diameter: 15 mm

Hub Width: 35 mm

Max. Load / Allowable Load: 300 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

95064-075321

Part Number
95064-075321
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(kg)

55.05 €

1 4 Days 75321535300

Loading...

  1. 1

Basic information

Main material Polyamide Wheel bearing ball bearing Form B

This page is Nylon wheels, heavy version with ball bearings, Form B (95064), part number 95064-075321.
You can find the detail information about specifications and dimensions on part number 95064-075321.

Variation of this product

Part Number
95064-100371
95064-125401
95064-150501
95064-200501
95064-250651
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(kg)

70.27 €

1 4 Days 100371545500

93.36 €

1 4 Days 125402045700

95.08 €

1 4 Days 150502060800

177.84 €

1 4 Days 2005025601500

273.17 €

1 4 Days 2506525652000

Tech Support