Nylon wheels, heavy version with plain bearings, Form A (95064)

Nylon wheels, heavy version with plain bearings, Form A (95064)
· Breakproof

· Shock and impact resistant

· Chemical resistant

· High abrasion resistance

· Suitable for steel plate swivel and fixed castors 95040

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
95064-07532
95064-10037
95064-12540
95064-15050
95064-20050
95064-25065
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(kg)

16.74 €

1 4 Days 75321235300

28.14 €

1 4 Days 100371545500

46.56 €

1 4 Days 125401545700

56.73 €

1 4 Days 150502060800

111.38 €

1 4 Days 2005020601500

207.07 €

1 4 Days 2506525702000

Loading...

  1. 1

Basic information

Main material Polyamide Wheel bearing plain bearing Form A

Tech Support