Quarter-turn locks stainless steel with T-grip (05593) (05593-2186)

Quarter-turn locks stainless steel with T-grip (05593) 05593-2186

Product Details:

Manufacturer part number: 05593-2186

Brand: NORELEM

Price: 65.84

Delivery time: 4 Days


Technical Data:

Form: B

Actuation: lockable T-grip

D=diameter: 32 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05593-2186

Part Number
05593-2186
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form Actuation D=diameter
(mm)

65.84 €

1 4 Days Blockable T-grip32

Loading...

  1. 1

Basic information

Main material Stainless steel Steel code 1.4301 H=Height(mm) 18
S=Max. wall thickness(mm) 8 SW=key width(mm) 27

This page is Quarter-turn locks stainless steel with T-grip (05593), part number 05593-2186.
You can find the detail information about specifications and dimensions on part number 05593-2186.

Variation of this product

Part Number
05593-1186
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Form Actuation D=diameter
(mm)

43.26 €

1 4 Days AT-Grip28

Tech Support