Quarter-turn locks stainless steel with L-grip (05594-02)

Quarter-turn locks stainless steel with L-grip (05594-02)
· Lock for hatches, control cabinets, steel cabinets or machine doors

· Application sectors: material handling, assembly, logistics, control cabinet construction

· Every tongue can be combined with every housing

· Can be installed pre-assembled, right or left mounting

· Stainless steel 1.4401

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05594-02-118
05594-02-218
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Actuation

109.70 €

1 4 Days L-grip

121.15 €

1 4 Days lockable L-grip

Loading...

  1. 1

Basic information

Main material Stainless steel Steel code 1.4401 D=diameter(mm) 32
H=Height(mm) 18 S=Max. wall thickness(mm) 8

Tech Support