Levelling feet without hole (27798) (27798-03008X016)

Levelling feet without hole (27798) 27798-03008X016

Product Details:

Manufacturer part number: 27798-03008X016

Brand: NORELEM

Price: 0.90

Delivery time: 4 Days


Technical Data:

D=plate diameter: 30 mm

Load rating max.: 2.5 kN

L=thread length: 16 mm

D1=Thread (M): 8 mm

H=Height: 11 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27798-03008X016

Part Number
27798-03008X016
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=plate diameter
(mm)
Load rating max.
(kN)
L=thread length
(mm)
D1=Thread (M)
(mm)
H=Height
(mm)
H1=Total height
(mm)
SW
(mm)

0.90 €

1 4 Days 302.5168112713

Loading...

  1. 1

Basic information

Main material Steel

This page is Levelling feet without hole (27798), part number 27798-03008X016.
You can find the detail information about specifications and dimensions on part number 27798-03008X016.

Variation of this product

Part Number
27798-03008X020
27798-03008X030
27798-03008X040
27798-03008X050
27798-03010X016
27798-03010X020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=plate diameter
(mm)
Load rating max.
(kN)
L=thread length
(mm)
D1=Thread (M)
(mm)
H=Height
(mm)
H1=Total height
(mm)
SW
(mm)

0.91 €

1 4 Days 302.5208113113

0.95 €

1 4 Days 302.5308114113

1.01 €

1 4 Days 302.5408115113

1.08 €

1 4 Days 302.5508116113

1.01 €

1 4 Days 303.5161012.528.517

1.06 €

1 4 Days 303.5201012.532.517

Tech Support