Levelling feet with hex base (27796) (Part Numbers)

Levelling feet with hex base (27796)
· Compensates for uneven ground

· Application sectors: machine and equipment construction, logistics and assembly

· Hexagonal base

· Various versions

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
27796-2006X020
27796-2006X030
27796-2006X040
27796-2006X050
27796-2008X020
27796-2008X030
27796-2008X040
27796-2008X050
27796-2506X020
27796-2506X030
27796-2506X040
27796-2506X050
27796-2508X020
27796-2508X030
27796-2508X040
27796-2508X050
27796-2510X020
27796-2510X030
27796-3008X020
27796-3008X030
27796-3008X040
27796-3008X050
27796-3010X020
27796-3010X030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load rating max.
(kN)
L=thread length
(mm)
D1=Thread (M)
(mm)
H=Height
(mm)
H1=Total height
(mm)
SW=key width
(mm)

0.46 €

1 4 Days 1.520672720

0.47 €

1 4 Days 1.530673720

0.48 €

1 4 Days 1.540674720

0.52 €

1 4 Days 1.550675720

0.48 €

1 4 Days 320872720

0.51 €

1 4 Days 330873720

0.52 €

1 4 Days 340874720

0.57 €

1 4 Days 350875720

0.47 €

1 4 Days 1.52067.527.525

0.48 €

1 4 Days 1.53067.537.525

0.51 €

1 4 Days 1.54067.547.525

0.54 €

1 4 Days 1.55067.557.525

0.44 €

1 4 Days 32087.527.525

0.47 €

1 4 Days 33087.537.525

0.51 €

1 4 Days 34087.547.525

0.54 €

1 4 Days 35087.557.525

0.54 €

1 4 Days 420107.527.525

0.57 €

1 4 Days 430107.537.525

0.58 €

1 4 Days 320882830

0.61 €

1 4 Days 330883830

0.65 €

1 4 Days 340884830

0.68 €

1 4 Days 350885830

0.61 €

1 4 Days 3201082830

0.70 €

1 4 Days 3301083830

Loading...

  1. 1

Basic information

Main material Polythene Component material Steel

Tech Support