Swivel feet steel, Form B (27792) (27792-105012X25)

Swivel feet steel, Form B (27792) 27792-105012X25

Product Details:

Manufacturer part number: 27792-105012X25

Brand: NORELEM

Price: 12.48

Delivery time: 4 Days


Technical Data:

D=plate diameter: 50 mm

Load rating max.: 15 kN

L=thread length: 25 mm

D1=Thread (M): 12 mm

H=Height: 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27792-105012X25

Part Number
27792-105012X25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=plate diameter
(mm)
Load rating max.
(kN)
L=thread length
(mm)
D1=Thread (M)
(mm)
H=Height
(mm)
H1=Total height
(mm)
H2
(mm)
SW
(mm)

12.48 €

1 4 Days 5015251216562814

Loading...

  1. 1

Basic information

Main material Steel Component material Rubber Form B
S(mm) 3

This page is Swivel feet steel, Form B (27792), part number 27792-105012X25.
You can find the detail information about specifications and dimensions on part number 27792-105012X25.

Variation of this product

Part Number
27792-105010X50
27792-105010X75
27792-105012X100
27792-105012X50
27792-105012X75
27792-105014X100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=plate diameter
(mm)
Load rating max.
(kN)
L=thread length
(mm)
D1=Thread (M)
(mm)
H=Height
(mm)
H1=Total height
(mm)
H2
(mm)
SW
(mm)

13.28 €

1 4 Days 5015501016812814

13.68 €

1 4 Days 50157510161062814

14.24 €

1 4 Days 501510012161312814

13.30 €

1 4 Days 5015501216812814

13.74 €

1 4 Days 50157512161062814

14.27 €

1 4 Days 501510014161312814

Tech Support