Swivel feet steel, Form A (27792) (27792-005012X50)

Swivel feet steel, Form A (27792) 27792-005012X50

Product Details:

Manufacturer part number: 27792-005012X50

Brand: NORELEM

Price: 12.74

Delivery time: 4 Days


Technical Data:

D=plate diameter: 50 mm

Load rating max.: 15 kN

L=thread length: 50 mm

D1=Thread (M): 12 mm

H=Height: 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27792-005012X50

Part Number
27792-005012X50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=plate diameter
(mm)
Load rating max.
(kN)
L=thread length
(mm)
D1=Thread (M)
(mm)
H=Height
(mm)
H1=Total height
(mm)
H2
(mm)
SW
(mm)

12.74 €

1 4 Days 5015501216782814

Loading...

  1. 1

Basic information

Main material Steel Form A

This page is Swivel feet steel, Form A (27792), part number 27792-005012X50.
You can find the detail information about specifications and dimensions on part number 27792-005012X50.

Variation of this product

Part Number
27792-005010X50
27792-005010X75
27792-005012X100
27792-005012X75
27792-005014X100
27792-005014X125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=plate diameter
(mm)
Load rating max.
(kN)
L=thread length
(mm)
D1=Thread (M)
(mm)
H=Height
(mm)
H1=Total height
(mm)
H2
(mm)
SW
(mm)

12.70 €

1 4 Days 5015501016782814

13.10 €

1 4 Days 50157510161032814

13.66 €

1 4 Days 501510012161282814

13.14 €

1 4 Days 50157512161032814

13.69 €

1 4 Days 501510014161282814

13.92 €

1 4 Days 501512514161532814

Tech Support