Quarter-turn locks stainless steel long version (05566) (05566-04-0050)

Quarter-turn locks stainless steel long version (05566) 05566-04-0050

Product Details:

Manufacturer part number: 05566-04-0050

Brand: NORELEM

Price: 80.03

Delivery time: 4 Days


Technical Data:

Actuation: grip

H=Height: 50 mm

S=Max. wall thickness: 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05566-04-0050

Part Number
05566-04-0050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Actuation H=Height
(mm)
S=Max. wall thickness
(mm)

80.03 €

1 4 Days grip5040

Loading...

  1. 1

Basic information

Main material Stainless steel Steel code 1.4305 D=diameter(mm) 28

This page is Quarter-turn locks stainless steel long version (05566), part number 05566-04-0050.
You can find the detail information about specifications and dimensions on part number 05566-04-0050.

Variation of this product

Part Number
05566-04-0030
05566-04-0036
05566-04-0040
05566-04-0060
05566-04-1730
05566-04-1736
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Actuation H=Height
(mm)
S=Max. wall thickness
(mm)

63.26 €

1 4 Days grip3020

67.48 €

1 4 Days grip3626

72.05 €

1 4 Days grip4030

87.40 €

1 4 Days grip6050

58.87 €

1 4 Days square 7 mm3020

63.00 €

1 4 Days square 7 mm3626

Tech Support