Quarter-turn locks stainless steel small version, with O-ring NBR (05566) (Part Numbers)

Quarter-turn locks stainless steel small version, with O-ring NBR (05566)
· Lock for hatches, control cabinets, steel cabinets or machine doors

· Application sectors: material handling, assembly, logistics, control cabinet construction

· Water and dust proof to IP 65

· Stainless steel 1.4404, 1.4401, O-ring NBR

· Actuation: 7 mm and 8 mm square, 3 mm and 5 mm double lug, wing grip

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05566-05-0018
05566-05-1718
05566-05-1818
05566-05-4318
05566-05-4518
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Actuation

33.55 €

1 4 Days grip

31.38 €

1 4 Days square 7 mm

31.38 €

1 4 Days square 8 mm

31.38 €

1 4 Days double lug 3 mm

32.90 €

1 4 Days double lug 5 mm

Loading...

  1. 1

Basic information

Main material Stainless steel Steel code 1.4404 Component material Stainless steel
D=diameter(mm) 32 H=Height(mm) 18 S=Max. wall thickness(mm) 8

Tech Support