Barrel locks with return spring steel or brass bevel up or down (03102) (03102-05-036351)

Barrel locks with return spring steel or brass bevel up or down (03102) 03102-05-036351

Product Details:

Manufacturer part number: 03102-05-036351

Brand: NORELEM

Price: 21.72

Delivery time: 4 Days


Technical Data:

Main material: Brass

Surface finish body: chromed

Form: A

Form-Type: bevel up

B=Width: 35 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03102-05-036351

Part Number
03102-05-036351
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body Form Form-Type B=Width
(mm)
B1
(mm)
B2
(mm)
C
(mm)
D
(mm)
H=Height
(mm)
H1
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)

21.72 €

1 4 Days BrasschromedAbevel up352381.23.519836.51113.5

Loading...

  1. 1

This page is Barrel locks with return spring steel or brass bevel up or down (03102), part number 03102-05-036351.
You can find the detail information about specifications and dimensions on part number 03102-05-036351.

Variation of this product

Part Number
03102-05-036350
03102-05-056500
03102-05-056501
03102-05-073700
03102-05-073701
03102-05-136350
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Surface finish body Form Form-Type B=Width
(mm)
B1
(mm)
B2
(mm)
C
(mm)
D
(mm)
H=Height
(mm)
H1
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)

8.56 €

1 4 Days SteelgalvanizedAbevel up352381.23.519836.51113.5

14.86 €

1 4 Days SteelgalvanizedAbevel up5034121.54.829.512561619

34.79 €

1 4 Days BrasschromedAbevel up5034121.54.829.512561619

24.54 €

1 4 Days SteelgalvanizedAbevel up704516273816732228

50.83 €

1 4 Days BrasschromedAbevel up704516273816732228

8.47 €

1 4 Days SteelgalvanizedBbevel down352381.23.519836.51113.5

Tech Support