Levelling feet ECO threaded spindles steel or stainless steel (27832) (27832-080401)

Levelling feet ECO threaded spindles steel or stainless steel (27832) 27832-080401

Product Details:

Manufacturer part number: 27832-080401

Brand: NORELEM

Price: 1.26

Delivery time: 4 Days


Technical Data:

Main material: Steel

D1=Thread: M8

L=thread length: 40 mm

L1= length: 44.5 mm

SW: 13 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27832-080401

Part Number
27832-080401
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material D1=Thread L=thread length
(mm)
L1= length
(mm)
SW
(mm)
Load rating max.
(kN)

1.26 €

1 4 Days SteelM84044.5133.5

Loading...

  1. 1

This page is Levelling feet ECO threaded spindles steel or stainless steel (27832), part number 27832-080401.
You can find the detail information about specifications and dimensions on part number 27832-080401.

Variation of this product

Part Number
27832-080251
27832-080252
27832-080402
27832-080501
27832-080502
27832-080701
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material D1=Thread L=thread length
(mm)
L1= length
(mm)
SW
(mm)
Load rating max.
(kN)

1.23 €

1 4 Days SteelM82529.5133.5

2.50 €

1 4 Days Stainless steelM82529.5133.5

2.65 €

1 4 Days Stainless steelM84044.5133.5

1.31 €

1 4 Days SteelM85054.5133.5

2.93 €

1 4 Days Stainless steelM85054.5133.5

1.50 €

1 4 Days SteelM87074.5133.5

Tech Support