Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05566-07-45060 |
05566-07-45080 |
05566-07-45100 |
05566-07-45140 |
05566-07-45160 |
05566-07-45180 |
05566-07-45200 |
05566-07-45220 |
05566-07-45240 |
05566-07-45260 |
05566-07-45280 |
05566-07-45320 |
05566-07-45500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (for housing length H=30) (mm) | A (for housing length H=36) (mm) | A (for housing length H=40) (mm) | A (for housing length H=50) (mm) | A (for housing length H=60) (mm) | A=Tongue spacing (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
3.28 € | 1 | 4 Days | 18 | 24 | 28 | 38 | 48 | 6 | ||
3.28 € | 1 | 4 Days | 20 | 26 | 30 | 40 | 50 | 8 | ||
3.28 € | 1 | 4 Days | 22 | 28 | 32 | 42 | 52 | 10 | ||
3.28 € | 1 | 4 Days | 26 | 32 | 36 | 46 | 56 | 14 | ||
3.28 € | 1 | 4 Days | 28 | 34 | 38 | 48 | 58 | 16 | ||
3.28 € | 1 | 4 Days | 30 | 36 | 40 | 50 | 60 | 18 | ||
3.28 € | 1 | 4 Days | 32 | 38 | 42 | 52 | 62 | 20 | ||
3.28 € | 1 | 4 Days | 34 | 40 | 44 | 54 | 64 | 22 | ||
3.28 € | 1 | 4 Days | 36 | 42 | 46 | 56 | 66 | 24 | ||
3.28 € | 1 | 4 Days | 38 | 44 | 48 | 58 | 68 | 26 | ||
3.28 € | 1 | 4 Days | 40 | 46 | 50 | 60 | 70 | 28 | ||
3.28 € | 1 | 4 Days | 44 | 50 | 54 | 64 | 74 | 32 | ||
3.28 € | 1 | 4 Days | 62 | 68 | 72 | 82 | 92 | 50 |
Loading...
Main material | Stainless steel | Surface finish body | Bright | Steel code | 1.4301 |
---|---|---|---|---|---|
L=tongue length(mm) | 45 |
Configure
Basic Attributes
A (for housing length H=30)(mm)
A (for housing length H=36)(mm)
A (for housing length H=40)(mm)
A (for housing length H=50)(mm)
A (for housing length H=60)(mm)
A=Tongue spacing(mm)
Filter by standard shipping days
Optional Attributes