Bullseye levels in round frame, Form B with grub screw (21806) (Part Numbers)

Bullseye levels in round frame, Form B with grub screw (21806)
· Application sectors: machine, fixture and vehicle construction, measuring technology

· Temperature range: -35°C to +55°C

· Various threaded pins available

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21806-2140730
21806-2181230
21806-2201230
21806-2301530
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Outside diameter
(mm)
D2
(mm)
D4
(mm)
H=Height
(mm)
H1
(mm)

13.30 €

1 4 Days 1410M47.55

16.64 €

1 4 Days 1812M6125

19.40 €

1 4 Days 2014M5128

31.35 €

1 4 Days 3021M81510

Loading...

  1. 1

Basic information

Main material Brass Surface finish body nickel-plated and high-gloss polished Component material Polyamide
Form B Sensitivity 30'

Tech Support